ASCO™ 8551B313 Solenoid Spool Valve
Spezifikationen
| Body Material | Stainless Steel |
| Pipe/Port Size | 1/4" |
| Valve Function | 3/2, with spring return |
| Flow (Cv) | 12.5 |
| Media | Air |
| Min to Max Operating Pressure (Air) | 2 - 10 bar |
| Watt Rating | 0.48 |
| Coil Class | H |
Spezifikationen
| Body Material | Stainless Steel |
| Pipe/Port Size | 1/4" |
| Valve Function | 3/2, with spring return |
| Flow (Cv) | 12.5 |
| Media | Air |
| Min to Max Operating Pressure (Air) | 2 - 10 bar |
| Watt Rating | 0.48 |
| Coil Class | H |
