Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 6.5 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 3/4 |
| Voltage & Frequency | 120 AC with 60 Hz |
| Min to Max Operating Pressure (Air) | 5 - 250 PSI |
| Min to Max Operating Pressure (Water) | 5 - 200 PSI |
| Min to Max Operating Pressure (Light Oil) | 5 - 200 PSI |
| Product Weight | 0.00 lbs |
| Order Code | 21606 |
| Kit Number | 302336 |
| Coil Class | FT |
| Coil Number | 272610-032-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 16.1 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NO BRASS 16.1/F AC |
| Holding Current (VA) | 35 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
