Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 4.00 / 3.46 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas, Water, Light Oil |
| Kit Number | 322676 |
| Coil Class | H |
| Coil Number | 250404-605 |
| Orifice Size | 5/8 in |
| Voltage | 100 to 240/ Volts DC Ranging |
| Watt Rating | 1.5 W |
| Item Status | Active |
| Carton Note | 1/2 x 5/8 2NC S.S. 1.5/H AD |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
