Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 5 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 3/4 |
| Voltage & Frequency | 24 to 120 AC/DC Ranging with 50/60 Hz |
| Voltage | 24 to 120 AC/DC Ranging |
| Product Weight | 0.00 lbs |
| Kit Number | 322673 |
| Coil Class | H |
| Coil Number | 250404-606 |
| Orifice Size | 3/4 in |
| Watt Rating | 1.5 W |
| Item Status | Active |
| Carton Note | 3/4 X 3/4 2NC BRASS 1.5/H AD |
