ASCO™ 8214240CSADC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3 |
| Valve Actuation | Solenoid |
| Kit Number | 325565 |
| Coil Class | FB |
| Coil Number | 206410-005-D |
| Voltage | 24 Volts DC |
| Watt Rating | 35.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3 X 3 2NC AL 35.1/F DC |
