Add images and videos to help customers visualize the product.
ASCO™ 8221G013DC12/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 36.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Water |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Voltage | 12 DC |
| Min to Max Operating Pressure (Water) | 5 - 125 PSI |
| Product Weight | 9.39 lbs |
| Kit Number | 312530 |
| Coil Class | FB |
| Coil Number | 238710-104-D |
| Min to Max Ambient Temperature | 32 - 104 deg;F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 1-3/4 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 1-3/4 2NC BRASS 22.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
