Add images and videos to help customers visualize the product.
ASCO™ 8222G003LTAC120/60D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 5.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Cryo Fluid |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 3.00 lbs |
| Kit Number | 304065 |
| Coil Class | HB |
| Coil Number | 238810-132-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | -320 - 150 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC BRASS 17.1/H AC |
| Holding Current (VA) | 34 |
| Seating Elastomer | PTFE |
| Mounting Direction | VERTICAL AND UPRIGHT |
