Add images and videos to help customers visualize the product.
ASCO™ 8260G054DC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Engineered Plastics |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Product Weight | 0.90 lbs |
| Kit Number | 302977 |
| Coil Class | FT |
| Coil Number | 238310-006-D |
| Min to Max Ambient Temperature | 32 - 104 deg;F |
| Orifice Size | 9/64 in |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 9/64 2NC PLAST 10.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
