Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 12 AC with 60 Hz |
| Product Weight | 1.28 lbs |
| Kit Number | 325039 |
| Coil Class | FT |
| Coil Number | 238610-001-D |
| Min to Max Ambient Temperature | -40 - 131 deg;F |
| Min to Max Fluid Temperature | -40 - 167 °F |
| Orifice Size | 9/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 9/32 2NC BRASS 10.1/F AC |
| Holding Current (VA) | 25 |
| Seating Elastomer | LT NBR |
| Mounting Direction | ANY |
