Add images and videos to help customers visualize the product.
ASCO™ 8262H109AAC120/60,110/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.28 lbs |
| Kit Number | 323593-A |
| Coil Class | FB |
| Coil Number | 238610-132-D |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 3/32 2NC BRASS 17.1/F AC |
