Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.83 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 3/8 |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 1.35 lbs |
| Kit Number | 323987 |
| Coil Number | 238610-032-D |
| Orifice Size | 7/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 7/32 2NO BRASS 10.1/F AC |
| Seating Elastomer | NBR |
