Add images and videos to help customers visualize the product.
ASCO™ 8316G064DC120/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 3.20 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 120DC |
| Product Weight | 3.90 lbs |
| Kit Number | 314493 |
| Coil Class | FT |
| Coil Number | 238310-034-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 120 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 10.6 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 3NC BRASS 10.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
