Add images and videos to help customers visualize the product.
ASCO™ 8316G082DC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 1.50 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 3/8 |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 15 - 120 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 322179 |
| Coil Number | 238710-006-D |
| Orifice Size | 5/16 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/16 3NC S.S. 11.6/F DC |
