Add images and videos to help customers visualize the product.
ASCO™ EF8221G001DC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 3.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Water |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Water) | 5 - 125 PSI |
| Product Weight | 2.69 lbs |
| Kit Number | 312577 |
| Coil Class | FT |
| Coil Number | 238714-006-D |
| Min to Max Ambient Temperature | 32 - 104 deg;F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 9/16 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 9/16 2NC BRASS 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
