Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 4.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 2.91 lbs |
| Kit Number | 306399 |
| Coil Class | HP |
| Coil Number | 238914-406-D |
| Min to Max Ambient Temperature | 32 - 140 deg;F |
| Min to Max Fluid Temperature | -320 - 120 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 40.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 2NC BRASS 40.6/H DC |
| Seating Elastomer | PTFE |
| Mounting Direction | VERTICAL AND UPRIGHT |
