Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Oil, Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 0.93 lbs |
| Kit Number | 323583-V |
| Coil Class | FT |
| Coil Number | 238214-058-D |
| Min to Max Ambient Temperature | 5 - 125.60 deg;F |
| Min to Max Fluid Temperature | 5 - 210 °F |
| Orifice Size | 1/8 |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/8 X 1/8 2NC ST.ST. 8.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | FKM |
