Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.35 / 0.30 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Media | Air, Inert Gas, Water, Light Oil |
| Product Weight | 1.06 lbs |
| Kit Number | 323581 |
| Coil Number | 238214-032-D |
| Orifice Size | 1/8 in |
| Voltage & Frequency | 110 Volts AC with 50 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 1/8 2NC BRASS 8.1/F AC |
| Seating Elastomer | NBR |
| Watt Rating | 6.1 W |
| Coil Number | 238214-032-D |
| Kit Number | 323581 |
| Product Weight | 1.06 lb |
