Add images and videos to help customers visualize the product.
ASCO™ EF8316G082AC110/60D
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 318988 |
| Coil Class | FT |
| Coil Number | 238614-027-D |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/16 3NC S.S. 10.1/F AC |
