Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 322949 |
| Coil Class | FT |
| Coil Number | 238714-006-K |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1/2 X 5/8 3NC S.S. 11.6/F DC |
