Teilenummer:
Spezifikationen
| Body Material | Brass |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Kit Number | 316840 |
| Coil Class | F |
| Coil Number | 276006-006-D |
| Voltage | 24 Volts DC |
| Watt Rating | 1.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/8 3NC BRASS 1.7/F DC |
