ASCO™ EV8551G302MDC12/DCD
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Function | 4 way |
| Valve Actuation | Solenoid |
| Coil Class | F |
| Coil Number | 274714-903-D |
| Voltage | 12 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W ALUM 1.4/F DC |
