Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Engineered Plastics |
| Flow (Cv) | 0.07 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.04 lbs |
| Kit Number | 304323 |
| Coil Class | HB |
| Coil Number | 238410-132-D |
| Orifice Size | 1/16 in |
| Watt Rating | 9.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 3U PLAST 9.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
