Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 1.20 / 1.04 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Product Weight | 2.60 lbs |
| Kit Number | 304099-L |
| Coil Class | HT |
| Coil Number | 222345-001-D |
| Orifice Size | 1/4 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 1/4 2NC BRASS 15.4/H AC |
| Mounting Direction | Vertical And Upright |
| Orifice Size | 1/4 in |
| Watt Rating | 15.4 |
| Voltage | 120 AC |
| Frequency | 60 Hz |
