Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 0.52 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Product Weight | 1.01 lbs |
| Order Code | HV427246001 |
| Coil Class | HT |
| Coil Number | 238514-004-K |
| Min to Max Ambient Temperature | -40 - 125 °F |
| Min to Max Fluid Temperature | -40 - 125 °F |
| Orifice Size | 5/32 in |
| Item Status | Active |
| Seating Elastomer | FKM |
