Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Product Weight | 0.93 lbs |
| Kit Number | 323587 |
| Coil Class | HT |
| Coil Number | 238514-006-D |
| Orifice Size | 1/8 |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Carton Note | 1/8 X 1/8 2NC BRASS 10.6/H DC |
| Seating Elastomer | NBR |
