Add images and videos to help customers visualize the product.
ASCO™ JKF8210G022DC12/DC
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 22.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 6.79 lbs |
| Kit Number | 302383 |
| Coil Class | FT |
| Coil Number | 238712-004 |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 1-1/4 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1-1/2X1-1/4 2NC BRS 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
