Add images and videos to help customers visualize the product.
ASCO™ JKF8262H078AC120/60
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 1.28 lbs |
| Kit Number | 325039 |
| Coil Number | 238612-032 |
| Orifice Size | 9/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 9/32 2NC BRASS 10.1/F AC |
| Seating Elastomer | LT NBR |
