Add images and videos to help customers visualize the product.
ASCO™ JKF8262H080VAC120/60,110/50
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.01 lbs |
| Kit Number | 323583-V |
| Coil Class | FT |
| Coil Number | 238212-032 |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 3/64 2NC S.S. 6.1/F AC |
