Add images and videos to help customers visualize the product.
ASCO™ JSF8210G008DC12/DC
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 15 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 5.60 lbs |
| Kit Number | 302379 |
| Coil Class | FT |
| Coil Number | 238712-004 |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 1-1/8 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1-1/4X1-1/8 2NC BRS 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
