Add images and videos to help customers visualize the product.
ASCO™ L8262H006VDC24/DCK
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.93 lbs |
| Kit Number | 323587-V |
| Coil Class | HT |
| Coil Number | 238510-006-K |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Carton Note | 1/8 X 1/8 2NC ST.ST. 10.6/H DC |
