Add images and videos to help customers visualize the product.
ASCO™ OFSF8360G075AC24/60
Teilenummer:
Spezifikationen
| Body Material | Engineered Plastics |
| Flow (Cv) | 0.07 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 304326 |
| Coil Class | F |
| Coil Number | 238212-005 |
| Orifice Size | 1/16 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/16 3NC PLAST 6.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
