Add images and videos to help customers visualize the product.
ASCO™ OFST8220G027AC120/60
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 15.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Steam |
| Pipe/Port Type & Size | NPT 1 1/4 |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 304392 |
| Coil Number | 238812-032 |
| Orifice Size | 1-1/8 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1-1/4 X 1-1/8 2NC BRASS 10.1/H AC |
