ASCO™ SC8222G094AC240/60,220/50

Teilenummer:

Asco-SC8222G094AC240/60,220/50

490,00 $

Menge:
ZUM WARENKORB HINZUFÜGEN
1/2 X 5/8 NC 10.1/F W AC

Spezifikationen

Body MaterialBrass
Flow (Cv)4.00
Valve Function2 way - 2/2 Normally Closed
MediaSteam
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency220 AC, 240 AC with 50/60 Hz
Product Weight2.21 lbs
Kit Number304031
Coil ClassFT
Coil Number238612-058
Min to Max Ambient Temperature32 - 125 deg;F
Min to Max Fluid Temperature32 - 300 °F
Orifice Size5/8 in
Watt Rating10.1 W
Mounting BracketsOPTIONAL
Item StatusActive
Carton Note1/2 X 5/8 2NC BRASS 10.1/F AC
Seating ElastomerEPDM
Mounting DirectionANY