Add images and videos to help customers visualize the product.
ASCO™ SC8238T405DC24/DC
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 4.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/2 |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 5 - 230 PSI |
| Min to Max Operating Pressure (Water) | 5 - 230 PSI |
| Min to Max Operating Pressure (Light Oil) | 5 - 230 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 323457 |
| Coil Class | FT |
| Coil Number | 400127-142 |
| Orifice Size | 17/32 in |
| Watt Rating | 6.9 W |
| Item Status | Active |
