Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Engineered Plastics |
| Flow (Cv) | 0.50 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 264013-M |
| Coil Class | FB |
| Coil Number | 400127-225 |
| Min to Max Ambient Temperature | 0 - 135 deg;F |
| Orifice Size | 1/4 in |
| Watt Rating | 6.3 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 4W NYLON 6.3/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
