ASCO™ SCG238D104E.230/50-60
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Frequency | 50/60 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 4 W |
Teilenummer:
Spezifikationen
| Coil Class | FT |
| Frequency | 50/60 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 4 W |
