Add images and videos to help customers visualize the product.
ASCO™ SU8210G009DC24/DC
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 4.41 lbs |
| Kit Number | 302376 |
| Coil Class | HT |
| Coil Number | 238912-006 |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 3/4 X 3/4 2NC BRASS 11.6/H DC |
