Add images and videos to help customers visualize the product.
ASCO™ SU8222G002LTDC24/DC
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 306399 |
| Coil Class | HP |
| Coil Number | 238912-406 |
| Watt Rating | 40.6 W |
| Item Status | Active |
| Carton Note | 1/2 X 5/8 2NC BRASS 40.6/H DC |
