Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.52 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Steam |
| Pipe/Port Type & Size | NPT 1/4 |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 1.28 lbs |
| Kit Number | 325029 |
| Coil Number | 238812-032 |
| Orifice Size | 5/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 5/32 2NC BRASS 10.1/H AC |
| Seating Elastomer | PTFE |
