Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302841 |
| Coil Class | HT |
| Coil Number | 272812-032 |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Carton Note | 3/8 X 1/4 2NO BRASS 16.1/H AC |
