ASCO™ SV8222G087AC120/60,110/50

Teilenummer:

Asco-SV8222G087AC120/60,110/50

1/2 X 5/8 NC 17.1/H W AC

Spezifikationen

Body MaterialStainless Steel
Flow (Cv)4.00
Valve Function2 way - 2/2 Normally Closed
MediaSteam
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency110 AC, 120 AC with 50/60 Hz
Product Weight0.00 lbs
Kit Number304057
Coil ClassSV
Coil Number238812-132
Min to Max Ambient Temperature32 - 125 deg;F
Min to Max Fluid Temperature32 - 353 °F
Orifice Size5/8 in
Watt Rating17.1 W
Item StatusActive
Carton Note1/2 X 5/8 2NC S.S. 17.1/H AC
Seating ElastomerPTFE
Mounting DirectionANY