Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 0.21 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 1.28 lbs |
| Kit Number | 323595 |
| Coil Class | HB |
| Coil Number | 238912-106 |
| Orifice Size | 3/32 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Carton Note | 1/4 X 3/32 2NC S.S. 22.6/H DC |
| Seating Elastomer | NBR |
