Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 4 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 1/2 |
| Voltage | 12 to 24 DC Ranging |
| Product Weight | 0.00 lbs |
| Kit Number | 322670 |
| Coil Class | H |
| Coil Number | 250504-607 |
| Orifice Size | 5/8 in |
| Watt Rating | 1.0 W |
| Item Status | Active |
| Carton Note | 1/2 x 5/8 2NC BRASS 1.2/H AD |
