Teilenummer:
Spezifikationen
| Body Material | 316SS |
| Seat | Delrin |
| Connections | 1/4" FNPT Inlet x 1/4"FNPT Vent X 3-1/4" FNPT Outlet |
| Packing | Viton Oring |
| Orifice | 3/16" (4.74mm) Orifice Block Valves |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 200°F (93°C) |
