Teilenummer:
Spezifikationen
| Body Material | 316SSL |
| Seat | Integral |
| Connections | (3) 1/2" FNPT x 3/4" MSW Long Body |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) mm Orifice |
| Max Pressure | 5000 psig (344.7 Barg) |
| Max Temperature | 500°F (260°C) |
| NACE Sour Gas | Sour Gas (NACE)2003 |
