Teilenummer:
Spezifikationen
| Body Material | 316SS |
| Seat | Integral |
| Connections | (2) 1/2" FNPT x 1/2" MNPT |
| Packing | Graphite |
| Orifice | 1/4" (6.4mm) Orifice |
| Max Pressure | 6000 psig (413.7 Barg) |
| Max Temperature | 1000°F (537.7°C) |
| B31.1 | Meets B31.1 |
| ANSI Class | ANSI Class 2500 |
