Large PLCs
Large PLCs are controllers that deliver the power, modularity and high availability necessary in complex and scalable industrial applications. We offer advanced PACSystems RX3i controller models that are built for ease-of-use and to support a broad range of I/O expansion modules and communication options. Choose models with features such as intuitive, open-standards-based programming tools, secure connectivity, high-speed multicore processors for fast throughput and user-friendly interfaces that drive engineering efficiency and productivity.
SELECCIONAR UNA CATEGORÍA
SELECCIONAR UNA CATEGORÍA
0 Elementos
Ordenar por:
Recomendado
Recomendado
SKU de producto (A-Z)
SKU de producto (Z-A)
Nombre del producto (A-Z)
Nombre del producto (Z-A)