Spool Valves
A spool solenoid valve is an adaptable valve technology that is often used to control air, inert gas, oil and other media in industrial environments, often in mission-critical applications. Our solenoid options include 3-way spool valves and 4-way spool valves that are suited to double-acting process valve applications. Available in different body types, low-power constructions, and rated for many global approvals, our spool valve technology is designed for ultra-reliable service even in the harshest work conditions.
SELECCIONAR UNA CATEGORÍA
SELECCIONAR UNA CATEGORÍA
0 Elementos
Ordenar por:
Recomendado
Recomendado
SKU de producto (A-Z)
SKU de producto (Z-A)
Nombre del producto (A-Z)
Nombre del producto (Z-A)