ASCO™ 8551H305 Solenoid Spool Valve
especificaciones
| Body Material | Aluminum |
| Pipe/Port Size | 1/4" |
| Valve Function | 2-Mar |
| Flow (Cv) | 0.86 |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 35 - 130 |
| Max Fluid Temperature | 149 |
| Sealing Material | NBR |
especificaciones
| Body Material | Aluminum |
| Pipe/Port Size | 1/4" |
| Valve Function | 2-Mar |
| Flow (Cv) | 0.86 |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 35 - 130 |
| Max Fluid Temperature | 149 |
| Sealing Material | NBR |
