ASCO™ SU8210P095LF100-240
Número de pieza:
especificaciones
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Product Weight | 0.00 lbs |
| Kit Number | 322673 |
| Coil Class | H |
| Coil Number | 550472-001 |
| Watt Rating | 1.5 W |
| Item Status | Active |
| Carton Note | 3/4 X 3/4 2NC BRASS 1.5/H AD |